Hot-dip galvanised steel sleeve, without thread
Type SV16W FT
|Item no. 2046620
|EAN 4012195782384




Item no. / Type
Smallest selling unit: 25 piece
25piece
piece
Description
Accessory part: plug-in sleeve for the connections between electrical installation pipes. With burr-free inner wall.
Technical data
Dimensions
| Length | 50 mm |
|---|---|
| Dimension L | 50 mm |
| Dimension d | 16,6 mm |
| Dimension t | 1 mm |
| Dimension m (mm) | M16 |
| Dimension l | 25 mm |
| Dimension D | 18,6 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Size | 16 |
| Polished surface | no |
| Brushed surface | no |
| for pipe diameter | 16 mm |
| With inspection opening and lid | no |
| Two-part | no |
| Version for | Connector |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -45 °C |
| Permitted temperature range, max. | 400 °C |
| Dimension | Ø16mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Product series | Metal pipes |
Environmental Data
0,0795 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0795 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0795 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
SV16W FT
2046620
SV20W FT
2046621
SV25W FT
2046622
SV32W FT
2046623
SV40W FT
2046624
SV50W FT
2046625
SV63W FT
2046626
SV16W FT
Item no.
2046620
SV20W FT
Item no.
2046621
SV25W FT
Item no.
2046622
SV32W FT
Item no.
2046623
SV40W FT
Item no.
2046624
SV50W FT
Item no.
2046625
SV63W FT
Item no.
2046626




