Hot-dip galvanised steel pipe, without thread
Type S25W FT
Item no. 2046595
EAN 4012195782162




Item no. / Type
Dimension m (mm)
External diameter
Smallest selling unit: 30 m
30m
m
Description
Electrical installation pipe without threaded ends according to EN 61386-1 for mechanical protection of cables. With burr-free inner wall. Corrosion protection class 4 (high).
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Dimension L | 3000 mm |
| Dimension t | 1,2 mm |
| Dimension m (mm) | M25 |
| Dimension D | 25 mm |
Technical data
| Polished surface | no |
|---|---|
| Classification code | 44571 |
| Pipe version | Rigid without thread |
| Concealed | yes |
| Surface-mounted | yes |
| Concrete installation | yes |
| Machines and system installation | yes |
| Underfloor installation (bitumen, hot asphalt) | yes |
| Underfloor installation (screed) | yes |
| Installation outdoors | yes |
| Installation on wood | yes |
| Cavity wall installation | yes |
| Installation in the earth | yes |
| With sleeve | no |
| External diameter | 25 mm |
| Brushed surface | no |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -45 °C |
| Permitted temperature range, max. | 400 °C |
| Dimension | Ø25, 3000mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Connection 1, installation pipe | Pipe end |
| Connection 2, installation pipe | Pipe end |
| Product series | Metal pipes |
Environmental Data
1,7318 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,7318 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,7318 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount
129 TB M25
2047839
Smallest selling unit: 50 piece
50piece
piece

Item no. 2047839
Pipe end cap, splittable, metric, light greyType
129 TB M25
Smallest selling unit: 50 piece
50piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (7)
Declarations (4)
Certificates (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension m (mm)
External diameter
Item no.
S16W FT
M16
16
2046593
S20W FT
M20
20
2046594
S25W FT
M25
25
2046595
S32W FT
M32
32
2046596
S40W FT
M40
40
2046597
S50W FT
M50
50
2046598
S63W FT
M63
63
2046599
Dimension m
(mm)
External diameter
S16W FT
Item no.
2046593
Dimension m (mm)
M16
External diameter
16
S20W FT
Item no.
2046594
Dimension m (mm)
M20
External diameter
20
S25W FT
Item no.
2046595
Dimension m (mm)
M25
External diameter
25
S32W FT
Item no.
2046596
Dimension m (mm)
M32
External diameter
32
S40W FT
Item no.
2046597
Dimension m (mm)
M40
External diameter
40
S50W FT
Item no.
2046598
Dimension m (mm)
M50
External diameter
50
S63W FT
Item no.
2046599
Dimension m (mm)
M63
External diameter
63






