Hot-dip galvanised steel pipe, with thread
Type SM32W FT
Item no. 2046536
EAN 4012195781486



Item no. / Type
Dimension L
Thread
Dimension t
Dimension D
Smallest selling unit: 21 m
21m
m
Description
Electrical installation pipe according to EN 61386-1 with threaded ends to EN 60423 for mechanical protection of cables.
With burr-free inner wall. Corrosion protection class 4 (high). One coupling is already screwed onto each pipe.
With burr-free inner wall. Corrosion protection class 4 (high). One coupling is already screwed onto each pipe.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Dimension L | 3000 mm |
| Dimension t | 1,5 mm |
| Dimension m (mm) | M32 |
| Dimension l | 18 mm |
| Dimension D | 32 mm |
Technical data
| Thread | M32x1,5 |
|---|---|
| Polished surface | no |
| Classification code | 55571 |
| Pipe version | Rigid with thread |
| Concealed | yes |
| Surface-mounted | yes |
| Concrete installation | yes |
| Machines and system installation | yes |
| Underfloor installation (bitumen, hot asphalt) | yes |
| Underfloor installation (screed) | yes |
| Installation outdoors | yes |
| Installation on wood | yes |
| Cavity wall installation | yes |
| Installation in the earth | yes |
| External diameter | 32 mm |
| Brushed surface | no |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -45 °C |
| Permitted temperature range, max. | 400 °C |
| Dimension | M32, 3000mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Connection 1, installation pipe | Sleeve |
| Connection 2, installation pipe | External thread (metric) |
| Product series | Metal pipes |
Environmental Data
2,631 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,631 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 2,631 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount
129 TB M32
2047855
Smallest selling unit: 50 piece
50piece
piece

Item no. 2047855
Pipe end cap, splittable, metric, light greyType
129 TB M32
Smallest selling unit: 50 piece
50piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (4)
Certificates (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension L
Thread
Dimension t
Dimension D
Item no.
SM16W FT
3000
M16x1,5
1,3
16
2046533
SM20W FT
3000
M20x1,5
1,5
20
2046534
SM25W FT
3000
M25x1,5
1,5
25
2046535
SM32W FT
3000
M32x1,5
1,5
32
2046536
SM40W FT
3000
M40x1,5
1,5
40
2046537
SM50W FT
3000
M50x1,5
1,5
50
2046538
SM63W FT
3000
M63x1,5
1,8
63
2046540
Thread
Dimension t
Dimension D
SM16W FT
Item no.
2046533
Dimension L
3000
Thread
M16x1,5
Dimension t
1,3
Dimension D
16
SM20W FT
Item no.
2046534
Dimension L
3000
Thread
M20x1,5
Dimension t
1,5
Dimension D
20
SM25W FT
Item no.
2046535
Dimension L
3000
Thread
M25x1,5
Dimension t
1,5
Dimension D
25
SM32W FT
Item no.
2046536
Dimension L
3000
Thread
M32x1,5
Dimension t
1,5
Dimension D
32
SM40W FT
Item no.
2046537
Dimension L
3000
Thread
M40x1,5
Dimension t
1,5
Dimension D
40
SM50W FT
Item no.
2046538
Dimension L
3000
Thread
M50x1,5
Dimension t
1,5
Dimension D
50
SM63W FT
Item no.
2046540
Dimension L
3000
Thread
M63x1,5
Dimension t
1,8
Dimension D
63





