Hot-dip galvanised steel bend, with thread
Type SBNM40 FT
Item no. 2046790
EAN 4012196387649



Item no. / Type
Thread
Smallest selling unit: 15 piece
15piece
piece
Description
90° bend for electrical installation pipes according to EN 61386-1 with threaded ends to DIN EN 60423. With burr-free inner wall.
One connection sleeve is already screwed onto each pipe bend.
One connection sleeve is already screwed onto each pipe bend.
Technical data
Dimensions
| Dimension A | 89 mm |
|---|---|
| Dimension B | 279 mm |
| Dimension t | 1,6 mm |
| Dimension m (mm) | M40 |
| Dimension l | 20,5 mm |
| Dimension R | 170 mm |
| Dimension D | 40 mm |
Technical data
| Halogen-free | no |
|---|---|
| Thread | M40x1,5 |
| Angle of the bend | 90 ° |
| Polished surface | no |
| With sleeve | yes |
| Flexible | no |
| Brushed surface | no |
| With inspection opening and lid | no |
| Two-part | no |
| For nominal pipe diameter | 40 mm |
| Version for | Thread |
| ROHS-conformant | yes |
| Dimension | M40x1,5 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Product series | Metal pipes |
Environmental Data
2,2035 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 2,2035 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,2035 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
Item no.
SBNM16 FT
M16x1,5
2046786
SBNM20 FT
M20x1,5
2046787
SBNM25 FT
M25x1,5
2046788
SBNM32 FT
M32x1,5
2046789
SBNM40 FT
M40x1,5
2046790
SBNM50 FT
M50x1,5
2046791
SBNM63 FT
M63x1,5
2046792
Thread
SBNM16 FT
Item no.
2046786
Thread
M16x1,5
SBNM20 FT
Item no.
2046787
Thread
M20x1,5
SBNM25 FT
Item no.
2046788
Thread
M25x1,5
SBNM32 FT
Item no.
2046789
Thread
M32x1,5
SBNM40 FT
Item no.
2046790
Thread
M40x1,5
SBNM50 FT
Item no.
2046791
Thread
M50x1,5
SBNM63 FT
Item no.
2046792
Thread
M63x1,5
