Hook screw A4
Type HS M8x60 A4
Item no. 1154975
EAN 4012195732570



Item no. / Type
1154975 / HS M8x60 A4
Thread
M8
Smallest selling unit: 25 piece
25piece
piece
Description
Hook screw for fastening cable tracks on the bracket.
Technical data
Dimensions
| overall length | 68 mm |
|---|
Technical data
| Thread | M8 |
|---|---|
| ROHS-conformant | yes |
| Thread length | 22 mm |
| Dimension | M8x60 |
| Surface | Bright, treated |
| Material | Stainless steel |
| Colour | stainless steel |
Environmental Data
0,1128 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1128 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1128 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Thread
Item no.
HS M8x60 A4
M8
1154975
HS M8x60 A4
Item no.
1154975
Thread
M8



