Hook screw A2
Type HS M6x13 A2
Item no. 1154990
EAN 4012195463399



Item no. / Type
1154990 / HS M6x13 A2
Thread
M6
Smallest selling unit: 100 piece
100piece
piece
Description
Hook screw for fastening cable tracks on the bracket.
Technical data
Dimensions
| overall length | 24 mm |
|---|
Technical data
| Thread | M6 |
|---|---|
| ROHS-conformant | yes |
| Thread length | 13 mm |
| Dimension | M6x13 |
| Surface | Bright, treated |
| Material | Stainless steel |
| Colour | stainless steel |
Environmental Data
0,0276 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0276 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0276 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
Item no.
HS M6x13 A2
M6
1154990
HS M6x13 A2
Item no.
1154990
Thread
M6


