Hook nail G
Type 1101 Z 50 G
Item no. 3342050
EAN 4012195288190




Item no. / Type
Length
Dimension d
Dimension B
Smallest selling unit: 250 piece
250piece
piece
Description
Hook nail, unhardened 3 x 50 mm
Technical data
Dimensions
| Length | 50 mm |
|---|---|
| Dimension L | 50 mm |
| Dimension d | 3 mm |
| Dimension B | 18 mm |
| Length/shank diameter | 50/3,0 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Shank diameter | 3 mm |
| Dimension | 3x50mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | Bolts and hooks |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (3)
Tender specifications (1)
Variants
Type
Length
Dimension d
Dimension B
Item no.
1101 Z 40 G
40
3
18
3342042
1101 Z 50 G
50
3
18
3342050
1101 Z 60 G
60
3
18
3342069
1101 Z 70 G
70
3
18
3342077
1101 Z3.4x50 G
50
3,4
18
3342506
1101 Z3.4x60 G
60
3,4
18
3342603
1101 Z3.4x70 G
70
3,4
18
3342700
1101 Z3.4x80 G
80
3,4
18
3342808
Length
Dimension d
1101 Z 40 G
Item no.
3342042
Length
40
Dimension d
3
Dimension B
18
1101 Z 50 G
Item no.
3342050
Length
50
Dimension d
3
Dimension B
18
1101 Z 60 G
Item no.
3342069
Length
60
Dimension d
3
Dimension B
18
1101 Z 70 G
Item no.
3342077
Length
70
Dimension d
3
Dimension B
18
1101 Z3.4x50 G
Item no.
3342506
Length
50
Dimension d
3,4
Dimension B
18
1101 Z3.4x60 G
Item no.
3342603
Length
60
Dimension d
3,4
Dimension B
18
1101 Z3.4x70 G
Item no.
3342700
Length
70
Dimension d
3,4
Dimension B
18
1101 Z3.4x80 G
Item no.
3342808
Length
80
Dimension d
3,4
Dimension B
18
