Hook-head screw ZL
Type MS50HB M10x60 ZL
Item no. 1148222
EAN 4012196489732



Item no. / Type
Length
Width
Height
Thread
Smallest selling unit: 25 piece
25piece
piece
Description
Hook-head screw for use with MS5030 profile rail
Technical data
Dimensions
| Length | 43,3 mm |
|---|---|
| Width | 13 mm |
| Height | 10 mm |
Technical data
| Thread metric | 10 |
|---|---|
| Thread | M10x60mm |
| Suitable for mounting rail | yes |
| ROHS-conformant | yes |
| Dimension | M10x60mm |
| Surface | Zinc slat |
| Material | Steel |
| Product series | Rail system |
Environmental Data
0,2417 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2417 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2417 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Thread
Item no.
MS50HB M6x30 ZL
43
21
12
M6x30mm
1148206
MS50HB M8x30 ZL
43
21
12
M8x30mm
1148210
MS50HB M8x60 ZL
43
21
12
M8x60mm
1148214
MS50HB M10x30 ZL
43,3
13
10
M10x30mm
1148218
MS50HB M10x60 ZL
43,3
13
10
M10x60mm
1148222
MS50HB M12x30 ZL
43,3
13
10
M12x30mm
1148226
MS50HB M12x60 ZL
43,3
13
10
M12x60mm
1148230
Length
Width
Height
Thread
MS50HB M6x30 ZL
Item no.
1148206
Length
43
Width
21
Height
12
Thread
M6x30mm
MS50HB M8x30 ZL
Item no.
1148210
Length
43
Width
21
Height
12
Thread
M8x30mm
MS50HB M8x60 ZL
Item no.
1148214
Length
43
Width
21
Height
12
Thread
M8x60mm
MS50HB M10x30 ZL
Item no.
1148218
Length
43,3
Width
13
Height
10
Thread
M10x30mm
MS50HB M10x60 ZL
Item no.
1148222
Length
43,3
Width
13
Height
10
Thread
M10x60mm
MS50HB M12x30 ZL
Item no.
1148226
Length
43,3
Width
13
Height
10
Thread
M12x30mm
MS50HB M12x60 ZL
Item no.
1148230
Length
43,3
Width
13
Height
10
Thread
M12x60mm

