Hook-head bolt for free-standing systems
Type MS50HB M12x45 A2
Item no. 5901865
EAN 4012197512361



Item no. / Type
5901865 / MS50HB M12x45 A2
Length
43,3 mm
Width
13 mm
Height
58 mm
Thread
M12x30
Smallest selling unit: 25 piece
25piece
piece
Description
Hook-head bolt for the use with profile rail MS4022, in free-standing PV mounting systems.
Technical data
Dimensions
| Length | 43,3 mm |
|---|---|
| Width | 13 mm |
| Height | 58 mm |
Technical data
| Diameter | 12 mm |
|---|---|
| Thread metric | 12 |
| Thread | M12x30 |
| Suitable for mounting rail | yes |
| ROHS-conformant | yes |
| Dimension | 44x44x58 |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Thread
Item no.
MS50HB M12x45 A2
43,3
13
58
M12x30
5901865
MS50HB M12x45 A2
Item no.
5901865
Length
43,3
Width
13
Height
58
Thread
M12x30
