Hollow core anchor G
Type FHY M8
Item no. 3499042
EAN 4012197504588



Item no. / Type
Thread
Drill hole diameter, min.
Smallest selling unit: 25 piece
25piece
piece
Description
Hollow core anchor with internal thread for anchoring, for example, cable tray constructions, pipes, suspended ceilings, wooden constructions, etc. on walls and ceilings made from stressed concrete hollow-core slabs in indoor and outdoor areas. With an edge to prevent the anchor from being pulled in. When the fastening screw is screwed in the expansion sleeve is spread open through the cone and tightens against the drill hole walls. Fire-safety tested, fire protection class R 120 according to European Technical Assessment ETA-21/0857.
Technical data
Technical data
| Thread metric | 8 |
|---|---|
| Thread | M8 |
| With bolts | no |
| With thread | yes |
| ROHS-conformant | Exempt |
| Drill hole diameter, min. | 12 mm |
| Drill hole depth | 60 mm |
| Thread type | Metric |
| Dimension | 12x43 |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Thread
Drill hole diameter, min.
Item no.
FHY M6
M6
10
3499040
FHY M8
M8
12
3499042
FHY M10
M10
16
3499044
FHY M12
M12
18
3499046
Thread
Drill hole diameter, min.
FHY M6
Item no.
3499040
Thread
M6
Drill hole diameter, min.
10
FHY M8
Item no.
3499042
Thread
M8
Drill hole diameter, min.
12
FHY M10
Item no.
3499044
Thread
M10
Drill hole diameter, min.
16
FHY M12
Item no.
3499046
Thread
M12
Drill hole diameter, min.
18
