Hold-down clip
Type BC SGR A2
Item no. 6016668
EAN 4012196434152



Item no. / Type
6016668 / BC SGR A2
Smallest selling unit: 20 piece
20piece
piece
Description
Hold-down clip for the screwless mounting of mesh cable trays onto MS profile rails with a slot width of 22 mm.
Technical data
Technical data
| Rustproof steel, pickled | no |
|---|---|
| With screw accessories | no |
| Version for | For wire Ø 6.0 mm |
| Suitable for profile shapes | C profile |
| ROHS-conformant | yes |
| Dimension | 82x33x17 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4310 |
| Colour | stainless steel |
Dimensions
| Dimension b | 19 mm |
|---|
Environmental Data
0,1674 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1674 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1674 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Item no.
BC SGR A2
6016668
BC SGR A2
Item no.
6016668


