Hold-down clamp w. press plate 32 A2
Type KLL 32 MD A2
Item no. 6221065
EAN 4012196654659



Item no. / Type
6221065 / KLL 32 MD A2
Height
32 mm
Surface
Bright, treated
Material
Stainless steel 1.4301
Smallest selling unit: 10 piece
10piece
piece
Description
Hold-down clamp for position fixing of horizontal cable ladders on horizontal steel girders.
Technical data
Dimensions
| Height | 32 mm |
|---|
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 32x88x5 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
1,5906 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,5906 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,5906 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
Surface
Material
Item no.
KLL 32 MD A2
32
Bright, treated
Stainless steel 1.4301
6221065
KLL 32 MD A2
Item no.
6221065
Height
32
Surface
Bright, treated
Material
Stainless steel 1.4301



