Hold-down clamp LKS 60/5 FT

Type LKS 60 5 FT
Item no. 6232485
EAN 4012196175512
Item no. / Type
6232485 / LKS 60 5 FT
Height
110 mm

Smallest selling unit: 10 piece

piece

Description

Hold-down clamp for fastening wide span cable ladders.

Fastening on bracket, type AW 80, and AWSS using the enclosed truss-head bolt FRS M8x20.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Wide span cable ladder, side height 110 mm
  • Wide span cable ladder, side height 160 mm
  • Wide span cable ladder, side height 200 mm
  • CO₂ footprint (PCF)

Technical data

Dimensions

Height110 mm

Technical data

ROHS-conformantyes
Dimension60x35
SurfaceHot-dip galvanised
MaterialSteel
Colourzinc

Environmental Data

0,2325 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
CO2 Footprint (GWP) Cradle-to-Gate0,2325 kg CO2e / 1 Piece
CO₂ Footprint (GWP)0,2325 kg CO₂e
Determination date of CO2 value2025-05-14T00:00:00.000+0200
Declared UnitUnits
Declared Unit Quantity1

Downloads

0 selected

Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)

Variants

LKS 60 5 FT
Item no.
6232485
Height
110