Hold-down clamp G

Type GKT 38 G
Item no. 6017037
EAN 4012196307937
Item no. / Type
6017037 / GKT 38 G

Smallest selling unit: 20 piece

piece

Description

Clamp for fastening barrier strip in mesh cable trays.

Including FRS M6 x 20 bolt with flange nut.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Mesh cable tray, slant height 35 mm
  • Mesh cable tray, slant height 55 mm
  • Mesh cable tray, slant height 105 mm
  • C-mesh cable tray, slant height 50mm
  • CO₂ footprint (PCF)

Technical data

Technical data

Rustproof steel, pickledno
Suitable for mesh cable trayyes
Suitable for cable ladderno
Suitable for cable trayno
Dimension38 x 24
ROHS-conformantyes
SurfaceElectrogalvanised
MaterialSteel
Colourzinc

Environmental Data

0,0518 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
CO2 Footprint (GWP) Cradle-to-Gate0,0518 kg CO2e / 1 Piece
CO₂ Footprint (GWP)0,0518 kg CO₂e
Determination date of CO2 value2025-05-14T00:00:00.000+0200
Declared UnitUnits
Declared Unit Quantity1

Downloads

0 selected

Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)

Variants

GKT 38 G
Item no.
6017037