Hold-down clamp FT SOMY

Type LKS 40 FT SO
Item no. 7189192
EAN 4012196544271
Item no. / Type
7189192 / LKS 40 FT SO
Surface
Hot-dip galvanised 85 µm
Material
Steel

Smallest selling unit: 50 piece

piece

Description

Hold-down clamp for fastening cable ladders.

The surface coating is a coating created in a single-dip method with extra-high zinc thicknesses.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 45 mm
  • Cable ladder, side height 60 mm
  • Packaging made entirely from recycled cardboard
  • CO₂ footprint (PCF)

Technical data

Technical data

ROHS-conformantyes
Dimension40x22
SurfaceHot-dip galvanised 85 µm
MaterialSteel
Colourzinc

Environmental Data

0,0906 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
Packaging made completely from recycled cardboardyes
CO2 Footprint (GWP) Cradle-to-Gate0,0906 kg CO2e / 1 Piece
CO₂ Footprint (GWP)0,0906 kg CO₂e
Determination date of CO2 value2025-05-27T00:00:00.000+0200
Declared UnitUnits
Declared Unit Quantity1

Downloads

0 selected

Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (1)
Tender specifications (1)

Variants

LKS 40 FT SO
Item no.
7189192
Surface
Hot-dip galvanised 85 µm
Material
Steel