Hold-down clamp FT
Type KS 23 35 FT
Item no. 6015174
EAN 4012196012312



Item no. / Type
6015174 / KS 23 35 FT
Surface
Hot-dip galvanised
Material
Steel
Smallest selling unit: 100 piece
100piece
piece
Description
Clamp for fixing the mounting bracket, type MW 45 and MW 90, to the mesh cable tray, type CGR.
Including self-locking M6 nut.
Technical data
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | no |
| Suitable for cable tray | no |
| Hole diameter | 6 mm |
| ROHS-conformant | yes |
| Dimension | M6x20 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,0427 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0427 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0427 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Surface
Material
Item no.
KS 23 35 FT
Hot-dip galvanised
Steel
6015174
KS 23 35 FT
Item no.
6015174
Surface
Hot-dip galvanised
Material
Steel



