Hold-down clamp FT
Type GKT 38 FT
Item no. 6017061
EAN 4012196013630



Item no. / Type
6017061 / GKT 38 FT
Smallest selling unit: 20 piece
20piece
piece
Description
Clamp for fixing barrier strips in mesh cable trays.
Including FRS M6 x 20 bolt with flange nut.
Technical data
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | no |
| Suitable for cable tray | no |
| Dimension | 38 x 24 |
| ROHS-conformant | yes |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,054 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,054 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,054 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Item no.
GKT 38 FT
6017061
GKT 38 FT
Item no.
6017061


