Hold-down clamp FT

Type GKS 34 FT
Item no. 6016820
EAN 4012196013395
Item no. / Type

Smallest selling unit: 20 piece

piece

Description

Hold-down clamp for fixing mesh cable trays to wall or support brackets.

Including FRS M6 x 20 bolt with flange nut.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Mesh cable tray, slant height 35 mm
  • Mesh cable tray, slant height 55 mm
  • Mesh cable tray, slant height 105 mm
  • C-mesh cable tray, slant height 50mm
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard

Technical data

Technical data

Rustproof steel, pickledno
Suitable for mesh cable trayyes
Suitable for cable ladderno
Suitable for cable trayno
Dimension34 x 22
ROHS-conformantyes
SurfaceHot-dip galvanised
MaterialSteel
Colourzinc

Environmental Data

0,0616 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
Packaging made completely from recycled cardboardyes
CO2 Footprint (GWP) Cradle-to-Gate0,0616 kg CO2e / 1 Piece
CO₂ Footprint (GWP)0,0616 kg CO₂e
Determination date of CO2 value2025-05-14T00:00:00.000+0200
Declared UnitUnits
Declared Unit Quantity1

Downloads

0 selected

Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)

Variants

GKS 34 FT
Item no.
6016820
Dimension
34 x 22
Surface
Hot-dip galvanised
Material
Steel
GKS 34 FT SP
Item no.
6016858
Dimension
34 x 22
Surface
Hot-dip galvanised
Material
Steel