Hold-down clamp, cable trays
Type KKS 60 4 FT
Item no. 6062290
EAN 4012197371135



Item no. / Type
Smallest selling unit: 10 piece
10piece
piece
Description
Hold-down clamp for the fastening of cable trays on steel girders. Including fastening material.
Technical data
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Material thickness | 4 mm |
| Suitable for cable tray | yes |
| With screw accessories | yes |
| Dimension | 60x30 |
| ROHS-conformant | yes |
| From tray width | 100 mm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 60x30 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,1572 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1572 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1572 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
KKS 60 4 FT
6062290
KS KR A2
6062280
KKS 60 4 FT
Item no.
6062290
KS KR A2
Item no.
6062280
