Hold-down clamp A4
Type GKS 50 07 A4
Item no. 6015310
EAN 4012195770947



Item no. / Type
Smallest selling unit: 50 piece
50piece
piece
Description
Hold-down clamp for fastening mesh cable trays. Including lens head screw.
Use on mesh cable trays with 50 x 100 mm grid only.
Technical data
Dimensions
| Length | 60 mm |
|---|---|
| Width | 40 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | no |
| Suitable for cable tray | no |
| Hole diameter | 7 mm |
| ROHS-conformant | yes |
| Dimension | 60x40 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4404 |
| Colour | stainless steel |
Environmental Data
0,2606 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2606 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2606 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Surface
Material
Item no.
GKS 50 07 A4
Bright, treated
Stainless steel 1.4404
6015310
GKS 50 11 OP A4
Bright, treated
Stainless steel 1.4404
6015315
GKS 50 07 A4
Item no.
6015310
Surface
Bright, treated
Material
Stainless steel 1.4404
GKS 50 11 OP A4
Item no.
6015315
Surface
Bright, treated
Material
Stainless steel 1.4404



