Hold-down clamp A4
Type GKS 50 11 A4
Item no. 6015280
EAN 4012196937394



Item no. / Type
6015280 / GKS 50 11 A4
Surface
Bright, treated
Material
Stainless steel 1.4404
Smallest selling unit: 20 piece
20piece
piece
Description
Clamp for fastening mesh cable trays.
Use on mesh cable trays with 50 x 100 mm grid only.
Technical data
Dimensions
| Length | 60 mm |
|---|---|
| Width | 40 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | no |
| Suitable for cable tray | no |
| Hole diameter | 11 mm |
| ROHS-conformant | yes |
| Dimension | 60x40 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4404 |
| Colour | stainless steel |
Environmental Data
0,2276 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2276 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2276 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Surface
Material
Item no.
GKS 50 11 A4
Bright, treated
Stainless steel 1.4404
6015280
GKS 50 11 A4
Item no.
6015280
Surface
Bright, treated
Material
Stainless steel 1.4404


