Hold-down clamp A4
Type GKT 38 A4
Item no. 6017092
EAN 4012196120499



Item no. / Type
6017092 / GKT 38 A4
Smallest selling unit: 10 piece
10piece
piece
Description
Clamp for fastening separating retainers in mesh cable trays.
Including screw of type FRS M6 x 20.
Technical data
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | no |
| Suitable for cable tray | no |
| Dimension | 38 x 24 |
| ROHS-conformant | yes |
| Surface | Bright, treated |
| Material | Stainless steel 1.4401 |
| Colour | stainless steel |
Environmental Data
0,1236 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1236 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1236 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (7)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Item no.
GKT 38 A4
6017092
GKT 38 A4
Item no.
6017092




