Hold-down clamp A2
Type KS 23 35 A2
Item no. 6016529
EAN 4012196013098



Item no. / Type
6016529 / KS 23 35 A2
Surface
Bright, treated
Material
Stainless steel 1.4301
Smallest selling unit: 20 piece
20piece
piece
Description
Clamp for mounting bracket, type MW 45 and MW 90.
Including M6 locknut.
Technical data
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | no |
| Suitable for cable tray | no |
| Hole diameter | 6 mm |
| ROHS-conformant | yes |
| Dimension | M6x20 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
0,1058 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1058 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1058 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Surface
Material
Item no.
KS 23 35 A2
Bright, treated
Stainless steel 1.4301
6016529
KS 23 35 A2
Item no.
6016529
Surface
Bright, treated
Material
Stainless steel 1.4301



