HG 61-LF fire protection cavity wall socket, air-tight
Type HG 61-LF
|Item no. 7204324
|EAN 4012197384548



Item no. / Type
7204324 / HG 61-LF
Smallest selling unit: 10 piece
10piece
piece
Description
Fire protection cavity wall socket to close off electrical installation openings in fire-resistant walls.
• Device and connection socket, deep
• 2 x 3 screw domes
• Air-tight connection with other device sockets via connection nozzle, type ZH 11-V
• Max. 8 entries approved for cables with diameter ≤ 11 mm
• 2 M20/M25 entries (cable diameter ≤ 14 mm)
Delivery accessories: 5 x connection nozzles, type ZH 11-V
EI120/EI90 fire resistance (fire-resistant)
Approved in all installation zones according to DIN 18015-3, DIN 18040-2, DIN EN 17210
• Device and connection socket, deep
• 2 x 3 screw domes
• Air-tight connection with other device sockets via connection nozzle, type ZH 11-V
• Max. 8 entries approved for cables with diameter ≤ 11 mm
• 2 M20/M25 entries (cable diameter ≤ 14 mm)
Delivery accessories: 5 x connection nozzles, type ZH 11-V
EI120/EI90 fire resistance (fire-resistant)
Approved in all installation zones according to DIN 18015-3, DIN 18040-2, DIN EN 17210
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | Ø68mm, H61mm |
| Material | Polypropylene / Thermoplastic elastomer |
| Colour | orange / grey |
| Product series | PYROWIN® |
Environmental Data
0,1299 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1299 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1299 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
HG 61-LF
7204324
HG 61-LF
Item no.
7204324
