Hexagonal nut ISO 4032
Type DIN934 M6 F
Item no. 3400344
EAN 4012195298397



Item no. / Type
Dimension d
Dimension h
WAF
Smallest selling unit: 100 piece
100piece
piece
Description
Hexagonal nut to DIN 934 with metric thread.
Technical data
Technical data
| Thread metric | 6 |
|---|---|
| Halogen-free | yes |
| Thread | M6 |
| Thread type | Metric |
| Self-locking | no |
| With flange | no |
| WAF | 10 |
| ROHS-conformant | yes |
| Dimension | M6 |
| Surface | Hot galvanised |
| Material | Steel |
| Colour | zinc |
| Left thread | no |
| Thread, imperial | 1/4" |
| Nut version | Nut |
| Screw system nut | Hexagon head |
| Product series | Bolts and hooks |
Dimensions
| Dimension d | 6 mm |
|---|---|
| Dimension h | 5,2 mm |
Environmental Data
0,0063 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0063 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0063 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension d
Dimension h
WAF
Item no.
DIN934 M6 F
6
5,2
10
3400344
DIN934 M8 F
8
6,8
13
3400352
DIN934 M10 F
10
8,4
17
3400360
DIN934 M12 F
12
10,8
19
3400379
Dimension d
Dimension h
WAF
DIN934 M6 F
Item no.
3400344
Dimension d
6
Dimension h
5,2
WAF
10
DIN934 M8 F
Item no.
3400352
Dimension d
8
Dimension h
6,8
WAF
13
DIN934 M10 F
Item no.
3400360
Dimension d
10
Dimension h
8,4
WAF
17
DIN934 M12 F
Item no.
3400379
Dimension d
12
Dimension h
10,8
WAF
19
