Hexagonal nut DIN 934 V5A
Type HN M6 A5
Item no. 3400183
EAN 4012195909354



Item no. / Type
Dimension d
Dimension h
WAF
Smallest selling unit: 100 piece
100piece
piece
Description
Hexagonal nut to DIN 934 with metric thread.
Technical data
Technical data
| Thread metric | 6 |
|---|---|
| Halogen-free | yes |
| Thread | M6 |
| Thread type | Metric |
| Resistance grade | 8 |
| Self-locking | no |
| With flange | no |
| WAF | 10 |
| ROHS-conformant | yes |
| Dimension | M6 |
| Material | Stainless steel |
| Left thread | no |
| Thread, imperial | 1/4" |
| Nut version | Nut |
| Screw system nut | Hexagon head |
| Product series | Bolts and hooks |
Dimensions
| Dimension d | 6 mm |
|---|---|
| Dimension h | 5,2 mm |
Environmental Data
0,0124 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0124 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0124 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
DP GM6 30
2351673
Smallest selling unit: 100 piece
100piece
piece

Item no. 2351673
Push-fit plug Delta-Push® with M6 threadType
DP GM6 30
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension d
Dimension h
WAF
Item no.
HN M6 A5
6
5,2
10
3400183
HN M8 A5
8
6,8
13
3400185
Dimension d
Dimension h
WAF
HN M6 A5
Item no.
3400183
Dimension d
6
Dimension h
5,2
WAF
10
HN M8 A5
Item no.
3400185
Dimension d
8
Dimension h
6,8
WAF
13
