Hexagonal nut DIN 934 V2A
Type HN M12 A2
Item no. 3397114
EAN 4012195297857



Item no. / Type
Dimension d
Dimension h
WAF
Smallest selling unit: 100 piece
100piece
piece
Description
Hexagonal nut to DIN 934 with metric thread.
Technical data
Technical data
| Thread metric | 12 |
|---|---|
| Halogen-free | yes |
| Thread | M12 |
| Thread type | Metric |
| Self-locking | no |
| With flange | no |
| WAF | 19 |
| ROHS-conformant | yes |
| Dimension | M12 |
| Surface | Bright, treated |
| Material | Stainless steel |
| Left thread | no |
| Thread, imperial | 1/2" |
| Nut version | Nut |
| Screw system nut | Hexagon head |
| Product series | Bolts and hooks |
Dimensions
| Dimension d | 12 mm |
|---|---|
| Dimension h | 10,8 mm |
Environmental Data
0,0744 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0744 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0744 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension d
Dimension h
WAF
Item no.
HN M6 A2
6
5,2
10
3397068
HN M8 A2
8
6,8
13
3397084
HN M10 A2
10
8,4
17
3397106
HN M12 A2
12
10,8
19
3397114
Dimension d
Dimension h
WAF
HN M6 A2
Item no.
3397068
Dimension d
6
Dimension h
5,2
WAF
10
HN M8 A2
Item no.
3397084
Dimension d
8
Dimension h
6,8
WAF
13
HN M10 A2
Item no.
3397106
Dimension d
10
Dimension h
8,4
WAF
17
HN M12 A2
Item no.
3397114
Dimension d
12
Dimension h
10,8
WAF
19
