Hexagonal nut DIN 934 G
Type HN M4 G
Item no. 3400042
EAN 4012195297970



Item no. / Type
Dimension d
Dimension h
WAF
Smallest selling unit: 100 piece
100piece
piece
Description
Hexagonal nut to DIN 934 with metric thread.
Technical data
Technical data
| Thread metric | 4 |
|---|---|
| Halogen-free | yes |
| Thread | M4 |
| Thread type | Metric |
| Resistance grade | 8.8 |
| Self-locking | no |
| With flange | no |
| WAF | 7 |
| ROHS-conformant | yes |
| Dimension | M4 |
| Surface | Electrogalvanised |
| Material | Steel |
| Left thread | no |
| Nut version | Nut |
| Screw system nut | Hexagon head |
| Product series | Bolts and hooks |
Dimensions
| Dimension d | 4 mm |
|---|---|
| Dimension h | 3,2 mm |
Environmental Data
0,0022 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0022 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0022 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension d
Dimension h
WAF
Item no.
HN M10 G SW
10
8,4
17
3400109
HN M4 G
4
3,2
7
3400042
HN M5 G
5
4,7
8
3400050
HN M6 G
6
5,2
10
3400069
HN M8 G
8
6,8
13
3400085
HN M10 G
10
8,4
17
3400107
HN M12 G
12
10,8
19
3400123
Dimension d
Dimension h
WAF
HN M10 G SW
Item no.
3400109
Dimension d
10
Dimension h
8,4
WAF
17
HN M4 G
Item no.
3400042
Dimension d
4
Dimension h
3,2
WAF
7
HN M5 G
Item no.
3400050
Dimension d
5
Dimension h
4,7
WAF
8
HN M6 G
Item no.
3400069
Dimension d
6
Dimension h
5,2
WAF
10
HN M8 G
Item no.
3400085
Dimension d
8
Dimension h
6,8
WAF
13
HN M10 G
Item no.
3400107
Dimension d
10
Dimension h
8,4
WAF
17
HN M12 G
Item no.
3400123
Dimension d
12
Dimension h
10,8
WAF
19





