Hexagonal nut DIN 934 G
Type HN M12 G
Item no. 3400123
EAN 4012195298274



Item no. / Type
3400123 / HN M12 G
Dimension d
12 mm
Dimension h
10,8 mm
WAF
19
Smallest selling unit: 100 piece
100piece
piece
Description
Hexagonal nut to DIN 934 with metric thread.
Technical data
Technical data
| Thread metric | 12 |
|---|---|
| Halogen-free | yes |
| Thread | M12 |
| Thread type | Metric |
| Resistance grade | 8.8 |
| Self-locking | no |
| With flange | no |
| WAF | 19 |
| ROHS-conformant | yes |
| Dimension | M12 |
| Surface | Electrogalvanised |
| Material | Steel |
| Left thread | no |
| Thread, imperial | 1/2" |
| Nut version | Nut |
| Screw system nut | Hexagon head |
| Product series | Bolts and hooks |
Dimensions
| Dimension d | 12 mm |
|---|---|
| Dimension h | 10,8 mm |
Environmental Data
0,0369 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0369 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0369 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension d
Dimension h
WAF
Item no.
HN M12 G
12
10,8
19
3400123
HN M12 G
Item no.
3400123
Dimension d
12
Dimension h
10,8
WAF
19





