Hexagonal M6 F
Type SKS 6x12 F
Item no. 3156494
EAN 4012195255857




Item no. / Type
Dimension L
Dimension d
Smallest selling unit: 100 piece
100piece
piece
Description
Hexagonal bolt for universal fastening of construction components. With hexagonal nut and 2 washers.
Technical data
Dimensions
| Length | 12 mm |
|---|---|
| Dimension L | 12 mm |
| Dimension d | 6 mm |
Technical data
| Thread metric | 6 |
|---|---|
| Thread | M 6 x 12 |
| Resistance grade | 5.6 |
| With washer | yes |
| With nut | yes |
| Self-locking | no |
| Thread increase | 1 mm |
| With flange | no |
| WAF | 10 |
| Screw system | Hexagonal |
| Full thread | yes |
| ROHS-conformant | yes |
| Thread length | 12 mm |
| Thread type | Metric |
| Dimension | M6x12 |
| Surface | Hot galvanised |
| Material | Steel |
| Colour | zinc |
| Left thread | no |
| Product series | Bolts and hooks |
Environmental Data
0,0218 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0218 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0218 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (3)
Tender specifications (1)
Variants
Type
Dimension L
Thread metric
Dimension d
WAF
Material
Item no.
SKS 6x12 F
12
6
6
10
Steel
3156494
SKS 6x20 F
20
6
6
10
Steel
3156516
SKS 6x30 F
30
6
6
10
Steel
3156524
Dimension L
SKS 6x12 F
Item no.
3156494
Dimension L
12
Thread metric
6
Dimension d
6
WAF
10
Material
Steel
SKS 6x20 F
Item no.
3156516
Dimension L
20
Thread metric
6
Dimension d
6
WAF
10
Material
Steel
SKS 6x30 F
Item no.
3156524
Dimension L
30
Thread metric
6
Dimension d
6
WAF
10
Material
Steel

