Hexagonal bolt M8 F
Type SKS 8x30 F
Item no. 3158640
EAN 4012195256694




Item no. / Type
Dimension L
Dimension d
Smallest selling unit: 50 piece
50piece
piece
Description
Hexagonal bolt for universal fastening of construction components. With hexagonal nut and 2 washers.
Technical data
Dimensions
| Length | 30 mm |
|---|---|
| Dimension L | 30 mm |
| Dimension d | 8 mm |
Technical data
| Thread metric | 8 |
|---|---|
| Thread | M 8 x 30 |
| Resistance grade | 5.6 |
| With washer | yes |
| With nut | yes |
| Self-locking | no |
| Thread increase | 1,25 mm |
| WAF | 13 |
| Screw system | Hexagonal |
| Full thread | yes |
| ROHS-conformant | yes |
| Thread length | 30 mm |
| Thread type | Metric |
| Dimension | M8x30 |
| Surface | Hot galvanised |
| Material | Steel |
| Colour | zinc |
| Left thread | no |
| Product series | Bolts and hooks |
Environmental Data
0,0602 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0602 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0602 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension L
Thread metric
Dimension d
WAF
Material
Item no.
SKS 8x16 F
16
8
8
13
Steel
3158624
SKS 8x20 F
20
8
8
13
Steel
3158632
SKS 8x30 F
30
8
8
13
Steel
3158640
Dimension L
SKS 8x16 F
Item no.
3158624
Dimension L
16
Thread metric
8
Dimension d
8
WAF
13
Material
Steel
SKS 8x20 F
Item no.
3158632
Dimension L
20
Thread metric
8
Dimension d
8
WAF
13
Material
Steel
SKS 8x30 F
Item no.
3158640
Dimension L
30
Thread metric
8
Dimension d
8
WAF
13
Material
Steel

