Hexagonal bolt M12 F
Type SKS 12x110 F
Item no. 6418317
EAN 4012196204557



Item no. / Type
Dimension L
Dimension d
Smallest selling unit: 20 piece
20piece
piece
Description
Hexagonal bolt for universal fastening of construction components. With hexagonal nut and 2 washers.
Technical data
Dimensions
| Length | 110 mm |
|---|---|
| Dimension L | 110 mm |
| Dimension d | 12 mm |
Technical data
| Thread metric | 12 |
|---|---|
| Thread | M 12 x 110 |
| Resistance grade | 8.8 |
| With washer | yes |
| With nut | yes |
| Self-locking | no |
| Thread increase | 1,75 mm |
| With flange | no |
| WAF | 19 |
| Screw system | Hexagonal |
| Full thread | yes |
| ROHS-conformant | yes |
| Thread length | 110 mm |
| Thread type | Metric |
| Dimension | M12x110 |
| Surface | Hot galvanised |
| Material | Steel |
| Colour | zinc |
| Left thread | no |
Environmental Data
0,3076 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3076 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3076 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension L
Thread metric
Dimension d
WAF
Material
Item no.
SKS 12x40 F
40
12
12
19
Steel
3163160
SKS 12x60 F
60
12
12
19
Steel
3163172
SKS 12x40 G F
40
12
12
19
Steel
3163165
SKS 12x30 F
30
12
12
19
Steel
3163091
SKS 12x130 F
130
12
12
19
Steel
6408478
SKS 12x80 F
80
12
12
19
Steel
6418287
SKS 12x100 F
100
12
12
19
Steel
6418295
SKS 12x110 F
110
12
12
19
Steel
6418317
Dimension L
SKS 12x40 F
Item no.
3163160
Dimension L
40
Thread metric
12
Dimension d
12
WAF
19
Material
Steel
SKS 12x60 F
Item no.
3163172
Dimension L
60
Thread metric
12
Dimension d
12
WAF
19
Material
Steel
SKS 12x40 G F
Item no.
3163165
Dimension L
40
Thread metric
12
Dimension d
12
WAF
19
Material
Steel
SKS 12x30 F
Item no.
3163091
Dimension L
30
Thread metric
12
Dimension d
12
WAF
19
Material
Steel
SKS 12x130 F
Item no.
6408478
Dimension L
130
Thread metric
12
Dimension d
12
WAF
19
Material
Steel
SKS 12x80 F
Item no.
6418287
Dimension L
80
Thread metric
12
Dimension d
12
WAF
19
Material
Steel
SKS 12x100 F
Item no.
6418295
Dimension L
100
Thread metric
12
Dimension d
12
WAF
19
Material
Steel
SKS 12x110 F
Item no.
6418317
Dimension L
110
Thread metric
12
Dimension d
12
WAF
19
Material
Steel



