Hexagonal bolt M12 A4
Type SKS 12x130 A4
Item no. 6418276
EAN 4012197358266



Item no. / Type
Dimension L
Dimension d
Smallest selling unit: 20 piece
20piece
piece
Description
Hexagonal bolt for universal fastening of construction components. With hexagonal nut and 2 washers.
Technical data
Dimensions
| Length | 130 mm |
|---|---|
| Dimension L | 130 mm |
| Dimension d | 12 mm |
Technical data
| Thread metric | 12 |
|---|---|
| Thread | M 12 x 130 |
| Resistance grade | A4-70 |
| With washer | yes |
| With nut | yes |
| Self-locking | no |
| Thread increase | 1,75 mm |
| With flange | no |
| WAF | 19 |
| Screw system | Hexagonal |
| Full thread | yes |
| ROHS-conformant | yes |
| Thread length | 130 mm |
| Thread type | Metric |
| Dimension | M12x130 |
| Surface | Bright, treated |
| Material | Stainless steel |
| Colour | stainless steel |
| Left thread | no |
Environmental Data
0,6666 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6666 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6666 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension L
Thread metric
Dimension d
WAF
Material
Item no.
SKS 12x110 A4
110
12
12
19
Stainless steel
6418274
SKS 12x130 A4
130
12
12
19
Stainless steel
6418276
Dimension L
SKS 12x110 A4
Item no.
6418274
Dimension L
110
Thread metric
12
Dimension d
12
WAF
19
Material
Stainless steel
SKS 12x130 A4
Item no.
6418276
Dimension L
130
Thread metric
12
Dimension d
12
WAF
19
Material
Stainless steel
