Hexagonal bolt M10, black, G
Type SKS M10x80 G SW
Item no. 6418251
EAN 4012197515713



Item no. / Type
Dimension L
Dimension d
Smallest selling unit: 20 piece
20piece
piece
Description
Hexagonal bolt for universal fastening of construction components. With hexagonal nut and 2 washers.
Technical data
Dimensions
| Length | 80 mm |
|---|---|
| Dimension L | 80 mm |
| Dimension d | 10 mm |
Technical data
| Thread metric | 10 |
|---|---|
| Thread | M 10 x 80 |
| Resistance grade | 8.8 |
| With washer | yes |
| With nut | yes |
| Thread increase | 1,5 mm |
| WAF | 17 |
| Full thread | yes |
| ROHS-conformant | yes |
| Dimension | M10x80 |
| Surface | Electrogalvanised, black-passivated |
| Material | Steel |
| Colour | Black |
| Product series | BlackLine |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension L
Thread metric
Dimension d
WAF
Material
Item no.
SKS M10x80 G SW
80
10
10
17
Steel
6418251
SKS 10x110 G
110
10
10
17
Steel
6418244
Dimension L
SKS M10x80 G SW
Item no.
6418251
Dimension L
80
Thread metric
10
Dimension d
10
WAF
17
Material
Steel
SKS 10x110 G
Item no.
6418244
Dimension L
110
Thread metric
10
Dimension d
10
WAF
17
Material
Steel
