Hexagonal bolt M10 A2
Type SKS 10x190 A2
Item no. 3160798
EAN 4012197358228



Item no. / Type
Dimension L
Dimension d
Material
Smallest selling unit: 20 piece
20piece
piece
Description
Hexagonal bolt for universal fastening of construction components. With hexagonal nut and 2 washers.
Technical data
Dimensions
| Length | 190 mm |
|---|---|
| Dimension L | 190 mm |
| Dimension d | 10 mm |
Technical data
| Thread metric | 10 |
|---|---|
| Thread | M 10 x 190 |
| Resistance grade | A2-70 |
| With washer | yes |
| With nut | yes |
| Self-locking | no |
| Thread increase | 1,5 mm |
| With flange | no |
| WAF | 17 |
| Screw system | Hexagonal |
| Full thread | yes |
| ROHS-conformant | yes |
| Thread length | 190 mm |
| Thread type | Metric |
| Dimension | M10x190 |
| Surface | Bright, treated |
| Material | Stainless steel |
| Colour | stainless steel |
| Left thread | no |
| Product series | Bolts and hooks |
Environmental Data
0,6197 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6197 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6197 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension L
Thread metric
Dimension d
WAF
Material
Item no.
SKS 10x190 A2
190
10
10
17
Stainless steel
3160798
SKS 10x80 A5
90
10
10
17
Stainless steel 1.4529
6418247
SKS 10x80 A4
80
10
10
17
Stainless steel 1.4401
6418248
SKS 10x90 A2
90
10
10
17
Stainless steel 1.4301
6418255
SKS 10x90 A4
90
10
10
17
Stainless steel 1.4401
6418256
SKS 10x90 A5
90
10
10
17
Stainless steel 1.4529
6418257
Dimension L
Material
SKS 10x190 A2
Item no.
3160798
Dimension L
190
Thread metric
10
Dimension d
10
WAF
17
Material
Stainless steel
SKS 10x80 A5
Item no.
6418247
Dimension L
90
Thread metric
10
Dimension d
10
WAF
17
Material
Stainless steel 1.4529
SKS 10x80 A4
Item no.
6418248
Dimension L
80
Thread metric
10
Dimension d
10
WAF
17
Material
Stainless steel 1.4401
SKS 10x90 A2
Item no.
6418255
Dimension L
90
Thread metric
10
Dimension d
10
WAF
17
Material
Stainless steel 1.4301
SKS 10x90 A4
Item no.
6418256
Dimension L
90
Thread metric
10
Dimension d
10
WAF
17
Material
Stainless steel 1.4401
SKS 10x90 A5
Item no.
6418257
Dimension L
90
Thread metric
10
Dimension d
10
WAF
17
Material
Stainless steel 1.4529
