Hexagonal bolt M10
Type SKS 10x30 A4
Item no. 3160757
EAN 4012197385972



Item no. / Type
3160757 / SKS 10x30 A4
Dimension L
30 mm
Thread metric
10
Dimension d
10 mm
WAF
17
Material
Stainless steel
Smallest selling unit: 20 piece
20piece
piece
Description
Hexagonal bolt for universal fastening of construction components. With hexagonal nut and 2 washers.
Technical data
Dimensions
| Length | 30 mm |
|---|---|
| Dimension L | 30 mm |
| Dimension d | 10 mm |
Technical data
| Thread metric | 10 |
|---|---|
| Thread | M 10 x 30 |
| Resistance grade | A4-70 |
| With washer | yes |
| With nut | yes |
| Self-locking | no |
| Thread increase | 1,5 mm |
| WAF | 17 |
| Screw system | Hexagonal |
| Full thread | yes |
| ROHS-conformant | yes |
| Thread length | 30 mm |
| Thread type | Metric |
| Dimension | M10x30 |
| Material | Stainless steel |
| Colour | stainless steel |
| Left thread | no |
| Product series | Bolts and hooks |
Environmental Data
0,221 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,221 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,221 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension L
Thread metric
Dimension d
WAF
Material
Item no.
SKS 10x30 A4
30
10
10
17
Stainless steel
3160757
SKS 10x30 A4
Item no.
3160757
Dimension L
30
Thread metric
10
Dimension d
10
WAF
17
Material
Stainless steel
