Hexagonal bolt DIN 933 A5
Type HHS M10x30 A5
Item no. 3156062
EAN 4012195940821




Item no. / Type
Dimension L
Thread metric
Dimension d
WAF
This item is a discontinued product!
Smallest selling unit: 100 piece
100piece
piece
Description
Hexagonal bolt M10x30
Technical data
Dimensions
| Length | 30 mm |
|---|---|
| Dimension L | 30 mm |
| Dimension d | 10 mm |
Technical data
| Thread metric | 10 |
|---|---|
| Thread | M10 |
| With washer | no |
| With nut | no |
| Self-locking | no |
| With flange | no |
| WAF | 17 |
| Screw system | Hexagonal |
| Full thread | yes |
| ROHS-conformant | yes |
| Thread length | 30 mm |
| Thread type | Metric |
| Dimension | M10x30mm |
| Material | Stainless steel |
| Left thread | no |
| Product series | Bolts and hooks |
Environmental Data
0,1256 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1256 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1256 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Product images (3)
Tender specifications (1)
Variants
Type
Dimension L
Thread metric
Dimension d
WAF
Material
Item no.
HHS M8x20 A5
20
8
8
13
Stainless steel
3156054
HHS M10x30 A5
30
10
10
17
Stainless steel
3156062
HHS M12x40 A5
40
12
12
19
Stainless steel
3156067
Dimension L
Thread metric
Dimension d
WAF
HHS M8x20 A5
Item no.
3156054
Dimension L
20
Thread metric
8
Dimension d
8
WAF
13
Material
Stainless steel
HHS M10x30 A5
Item no.
3156062
Dimension L
30
Thread metric
10
Dimension d
10
WAF
17
Material
Stainless steel
HHS M12x40 A5
Item no.
3156067
Dimension L
40
Thread metric
12
Dimension d
12
WAF
19
Material
Stainless steel

