Height extension kit for underfloor box UDSR9
Type SKE R305
Item no. 7404392
EAN 4012195759645



Item no. / Type
7404392 / SKE R305
Diameter
305 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Height extension kit for screed protection cover of underfloor box UDS or a screed protection cover for installation opening of nominal size R9. Height extension of + 45 mm.
Technical data
Dimensions
| Height | 55 mm |
|---|---|
| Dimension d Ø | 305 mm |
Technical data
| Diameter | 305 mm |
|---|---|
| Nominal size for device installation units | R9 |
| ROHS-conformant | yes |
| Dimension | Ø230 H=50 |
| Material | Polystyrene |
| Colour | traffic red; RAL 3020 |
| Product series | SK Screed protection cover |
Environmental Data
0,8112 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,8112 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,8112 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Diameter
Item no.
SKE R305
305
7404392
SKE R305
Item no.
7404392
Diameter
305

