Height extension kit for underfloor box UDSR4
Type SKE R215
Item no. 7404388
EAN 4012195759614



Item no. / Type
7404388 / SKE R215
Diameter
215 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Height extension kit for screed protection cover of underfloor box UDS or a screed protection cover for installation opening of nominal size R4. Height extension of + 40 mm.
Technical data
Dimensions
| Height | 50 mm |
|---|---|
| Dimension d Ø | 215 mm |
Technical data
| Diameter | 215 mm |
|---|---|
| Nominal size for device installation units | R4 |
| ROHS-conformant | yes |
| Dimension | Ø230 H=50 |
| Material | Polystyrene |
| Colour | traffic red; RAL 3020 |
| Product series | SK Screed protection cover |
Environmental Data
0,5695 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5695 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5695 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Diameter
Item no.
SKE R215
215
7404388
SKE R215
Item no.
7404388
Diameter
215

