Height extension kit for underfloor box 245 x 245
Type SKE 245X245
Item no. 7404398
EAN 4012195759690



Item no. / Type
7404398 / SKE 245X245
Smallest selling unit: 1 piece
1piece
piece
Description
Height extension kit for screed protection cover of underfloor box UDS or a screed protection cover for installation opening of nominal size 4. Height extension of + 50 mm.
Technical data
Dimensions
| Length | 280 mm |
|---|---|
| Width | 280 mm |
| Height | 63 mm |
| Dimension A | 245 mm |
Technical data
| Nominal size for device installation units | 9 |
|---|---|
| ROHS-conformant | yes |
| Dimension | 280x280x50 |
| Material | Polystyrene |
| Colour | traffic red; RAL 3020 |
| Accessories | yes |
| Spare part | no |
| Product series | SK Screed protection cover |
Environmental Data
0,669 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,669 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,669 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
SKE 245X245
7404398
SKE 245X245
Item no.
7404398
