Height extension kit for underfloor box 202 x 245
Type SKE 202X254
Item no. 7404396
EAN 4012195759669



Item no. / Type
7404396 / SKE 202X254
Smallest selling unit: 1 piece
1piece
piece
Description
Screed protection cover elevation for raising the UDS or a screed protection cover for installation openings of nominal size 6. Elevation by 40 mm.
Technical data
Dimensions
| Length | 254 mm |
|---|---|
| Width | 202 mm |
| Height | 50 mm |
| Dimension A | 202 mm |
Technical data
| Nominal size for device installation units | 6 |
|---|---|
| ROHS-conformant | yes |
| Dimension | 280x228x50 |
| Material | Polystyrene |
| Colour | traffic red; RAL 3020 |
| Product series | SK Screed protection cover |
Environmental Data
0,6596 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6596 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6596 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
SKE 202X254
7404396
SKE 202X254
Item no.
7404396
