Height-compensation kit ASH 250-4 240
Type ASH 250-4 240
Item no. 7410134
EAN 4012197364830



Item no. / Type
7410134 / ASH 250-4 240
Screed height, min.
160 mm
Screed height, max.
240 mm
Smallest selling unit: 1 PU
1PU
PU
Description
Height-compensation kit for UZD250-4 underfloor boxes with a construction height of 160 to 240 mm for construction-side raising of the UZD.
Technical data
Dimensions
| Length | 350 mm |
|---|---|
| Width | 103 mm |
| Dimension A | 350 mm |
| Dimension B | 103 mm |
| Dimension l | 47,5 mm |
Technical data
| Screed height, min. | 160 mm |
|---|---|
| Screed height, max. | 240 mm |
| Height-adjustment range, min. | 160 mm |
| Height-adjustment range, max. | 240 mm |
| Minimum screed height | 160 |
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | no |
| Trunking width, min. | 190 mm |
| Trunking width, max. | 250 mm |
| Installation opening for on-floor tank | no |
| Seal installation option | no |
| Decouplable | no |
| Floor plate | no |
| Suitable for underfloor ducts | no |
| Suitable for cavity floor installation | no |
| Suitable for raised floor installation | no |
| Lowerable to be flush-floor | no |
| For pipe connection | no |
| ROHS-conformant | yes |
| Version for | Square |
| Dimension | 350x103x46 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | UZD Underfloor junction box |
Environmental Data
2,767 kg CO2e / 4 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,767 kg CO2e / 4 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,767 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 4 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Screed height, min.
Screed height, max.
Item no.
ASH 250-4 240
160
240
7410134
ASH 250-4 240
Item no.
7410134
Screed height, min.
160
Screed height, max.
240

