Height adjustment unit RKNEV2
Type RK NEV2 70
Item no. 7405814
EAN 4012195891185



Item no. / Type
Height-adjustment range, min.
Height-adjustment range, max.
Smallest selling unit: 1 PU
1PU
PU
Description
For flushfloor height adjustment of the height adjustable cassette units and the OKB screed-flush trunking system. The VPE consists of 4 height adjustment units.
Technical data
Technical data
| Height-adjustment range, min. | 100 mm |
|---|---|
| Height-adjustment range, max. | 150 mm |
| ROHS-conformant | Exempt |
| Dimension | M8x70mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Suitable for ducts and trunking | yes |
| Suitable for cassettes | yes |
| With footfall sound insulation | no |
| Material of the foot | Metal |
Dimensions
| Dimension h | 70 mm |
|---|
Environmental Data
0,5316 kg CO2e / 4 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5316 kg CO2e / 4 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5316 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 4 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Height-adjustment range, min.
Height-adjustment range, max.
Item no.
RK NEV2 70
100
150
7405814
RK NEV2 110
140
190
7405815
RK NEV2 150
180
230
7405816
RK NEV2 190
220
270
7405817
RK NEV2 230
260
310
7405818
RK NEV2 270
300
355
7405819
Height-adjustment range, min.
Height-adjustment range, max.
RK NEV2 70
Item no.
7405814
Height-adjustment range, min.
100
Height-adjustment range, max.
150
RK NEV2 110
Item no.
7405815
Height-adjustment range, min.
140
Height-adjustment range, max.
190
RK NEV2 150
Item no.
7405816
Height-adjustment range, min.
180
Height-adjustment range, max.
230
RK NEV2 190
Item no.
7405817
Height-adjustment range, min.
220
Height-adjustment range, max.
270
RK NEV2 230
Item no.
7405818
Height-adjustment range, min.
260
Height-adjustment range, max.
310
RK NEV2 270
Item no.
7405819
Height-adjustment range, min.
300
Height-adjustment range, max.
355
