Height adjustment unit for lid butt support, trunking height 170-245 mm
Type NE DSU2 17075
Item no. 7424846
EAN 4012195245148



Item no. / Type
7424846 / NE DSU2 17075
Height-adjustment range, min.
170 mm
Height-adjustment range, max.
245 mm
Smallest selling unit: 3 piece
3piece
piece
Description
For central support of a lid butt support of nominal width 400, 500 or 600.
Technical data
Dimensions
| Width | 35 mm |
|---|
Technical data
| Height-adjustment range, min. | 170 mm |
|---|---|
| Height-adjustment range, max. | 245 mm |
| Minimum screed height | 40 |
| Suitable for screed-flush closed underfloor ducts | no |
| Decouplable | no |
| Device support to accept mounting boxes | no |
| ROHS-conformant | yes |
| Duct height, min. | 170 mm |
| Trunking height, max. | 245 mm |
| Surface | Strip galvanised |
| Material | Steel |
| Accessories | yes |
| Spare part | no |
| Product series | OKA Series |
Environmental Data
0,2122 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2122 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2122 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Height-adjustment range, min.
Height-adjustment range, max.
Item no.
NE DSU2 17075
170
245
7424846
NE DSU2 17075
Item no.
7424846
Height-adjustment range, min.
170
Height-adjustment range, max.
245

