Height adjustment unit for heavy-duty mounting lid
Type DUG SL105
Item no. 7409682
EAN 4012196539086



Item no. / Type
Width
Screed height, min.
Screed height, max.
Smallest selling unit: 1 PU
1PU
PU
Description
The height adjustment units rated for increased load requirements permit the screed-flush height adjustment of the heavy-duty mounting lid and are to be ordered separately.
Technical data
Dimensions
| Length | 98 mm |
|---|---|
| Width | 19 mm |
| Height | 19 mm |
| Dimension L | 90 mm |
Technical data
| Screed height, min. | 105 mm |
|---|---|
| Screed height, max. | 140 mm |
| Heavy-duty version | yes |
| ROHS-conformant | Exempt |
| Dimension | 105/140 |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | UZD Underfloor junction box |
Environmental Data
0,9015 kg CO2e / 4 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,9015 kg CO2e / 4 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,9015 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 4 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Screed height, min.
Screed height, max.
Item no.
DUG SL75
19
75
110
7409680
DUG SL105
19
105
140
7409682
DUG SL135
19
135
170
7409684
DUG SL165
19
165
200
7409686
DUG SL195
19
195
230
7409688
Screed height, min.
Screed height, max.
DUG SL75
Item no.
7409680
Width
19
Screed height, min.
75
Screed height, max.
110
DUG SL105
Item no.
7409682
Width
19
Screed height, min.
105
Screed height, max.
140
DUG SL135
Item no.
7409684
Width
19
Screed height, min.
135
Screed height, max.
170
DUG SL165
Item no.
7409686
Width
19
Screed height, min.
165
Screed height, max.
200
DUG SL195
Item no.
7409688
Width
19
Screed height, min.
195
Screed height, max.
230

