Height adjustment unit
Type OKA NEVE 110
Item no. 7425970
EAN 4012195434757



Item no. / Type
Height-adjustment range, min.
Height-adjustment range, max.
Smallest selling unit: 6 piece
6piece
piece
Description
Complete levelling unit with express height adjustment for connecting, fastening and adjusting the height of trunking units of the OKA-G and OKA-W systems. For additional requirements.
Technical data
Dimensions
| Length | 92,5 mm |
|---|---|
| Width | 32,5 mm |
| Dimension h | 110 mm |
Technical data
| Height-adjustment range, min. | 40 mm |
|---|---|
| Height-adjustment range, max. | 110 mm |
| Decouplable | no |
| Device support to accept mounting boxes | no |
| ROHS-conformant | yes |
| Duct height, min. | 40 mm |
| Trunking height, max. | 110 mm |
| Material | Steel |
| Accessories | yes |
| Spare part | no |
| Product series | OKA Series |
Environmental Data
0,5279 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5279 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5279 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height-adjustment range, min.
Height-adjustment range, max.
Item no.
OKA NEVE 110
40
110
7425970
OKA NEVE 150
40
150
7425972
OKA NEVE 250
40
250
7425974
Height-adjustment range, max.
OKA NEVE 110
Item no.
7425970
Height-adjustment range, min.
40
Height-adjustment range, max.
110
OKA NEVE 150
Item no.
7425972
Height-adjustment range, min.
40
Height-adjustment range, max.
150
OKA NEVE 250
Item no.
7425974
Height-adjustment range, min.
40
Height-adjustment range, max.
250
