Height adjustment ring for GESRM2 in RF/CF
Type NR GESRM2
Item no. 7405418
EAN 4012195355908



Item no. / Type
7405418 / NR GESRM2
Smallest selling unit: 1 piece
1piece
piece
Description
Height adjustment ring for later reconstruction of a GESRM2 service outlet with protective frame for UZD/UDL. The height adjustment ring allows the use of the service outlet in raised and cavity floors.
Technical data
Technical data
| Suitable for underfloor ducts | yes |
|---|---|
| Suitable for cavity floor installation | no |
| Suitable for raised floor installation | no |
| Suitable for wet care | yes |
| External diameter | 130 mm |
| With floor covering recess | no |
| Floor covering protection frame | no |
| Cover version | Round |
| ROHS-conformant | Exempt |
| Material | Die-cast zinc |
Environmental Data
0,9168 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,9168 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,9168 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
NR GESRM2
7405418
NR GESRM2
Item no.
7405418
