Height adjustment bracket for installation in UZD/UGD250-3 for one square cassette
Type NW 250-3 QK
Item no. 7410540
EAN 4012195432753



Item no. / Type
7410540 / NW 250-3 QK
Smallest selling unit: 1 piece
1piece
piece
Description
Height adjustment bracket to mount the square height-adjustable cassettes in the underfloor connection socket, type UZD/UGD 250.
With all the components necessary for mounting and height adjustment.
With all the components necessary for mounting and height adjustment.
Technical data
Technical data
| Decouplable | yes |
|---|---|
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Heavy-duty version | no |
| Approvals | VDE |
| Cover version | Square |
| ROHS-conformant | yes |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | UZD Underfloor junction box |
Environmental Data
3,0972 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,0972 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,0972 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
NW 250-3 QK
7410540
NW 250-3 QK
Item no.
7410540

