Height-adjustable, decouplable cassette for inspection opening, stainless steel
Type TRKRN 9 VS 250
Item no. 7409495
EAN 4012197378325



Item no. / Type
Floor height, min.
Floor covering thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Height-adjustable and decouplable round cassettes are suitable for flushfloor device installation in UGD-3 underfloor connection boxes. Depending on the design, they are suitable for dry, moist or wet-cleaned floors. The cassette rests on the fixing bracket fastened in the top frame of the box, using which the cassette can be adjusted to the top edge of the floor covering. The fixing bracket decouples the cassette from the raw ceiling. The connection socket must have an appropriate installation opening and, for this reason, needs a blanking lid with an appropriate installation opening. The cassettes are made from stainless steel or brass. All the cassettes contain a 4 mm thick sheet steel plate, for safe absorption of the traffic loads. The cassettes are available for different floor covering thicknesses of 20 and 25 mm. Only suitable for smooth floor coverings.
Height-adjustable cassette with blanking cover. The delivery includes a screed protection lid made from aluminium (can be sanded), a matching mounting lid for fixing the cassette tube body and an ISO apron for the decoupling of the underfloor connection socket.
Technical data
Technical data
| Floor height, min. | 140 mm |
|---|---|
| Floor covering thickness | 25 mm |
| Height-adjustment range, min. | 73 mm |
| Height-adjustment range, max. | 113 mm |
| Number of installable devices | 0 |
| Decouplable | yes |
| Suitable for cavity floor installation | no |
| Suitable for raised floor installation | no |
| Floor care | Wet |
| Installation depth | 140 mm |
| Cable outlet version | No cable outlet |
| Number of cable outlets | 0 |
| Device support to accept mounting boxes | no |
| Protection rating IK code | IK10 |
| Installation system type | UT4 |
| Heavy-duty version | no |
| Nominal size for device installation units | R9 |
| Approvals | VDE |
| Standard | EN 50085-2-2 |
| Protection rating (IP) when used | IP00 |
| Protection rating (IP) when unused | IP44 |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 5,000 N |
| Cover version | Round |
| ROHS-conformant | yes |
| Dimension | Ø304x85 |
| Material | Stainless steel 1.4301 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Floor height, min.
Floor covering thickness
Nominal size for device installation units
Item no.
TRKRN 9 VS 250
140
25
R9
7409495
TRKRN 9 VS 350
140
25
R9
7409650
TRKRN 9 VS 250
Item no.
7409495
Floor height, min.
140
Floor covering thickness
25
Nominal size for device installation units
R9
TRKRN 9 VS 350
Item no.
7409650
Floor height, min.
140
Floor covering thickness
25
Nominal size for device installation units
R9
