Height-adjustable cassette with brush bar, RKSN, stainless steel
Type RKS BN V9 25
Item no. 7406603
EAN 4012195651116



Item no. / Type
7406603 / RKS BN V9 25
Floor height, min.
110 mm
Floor height, max.
155 mm
Floor covering thickness
25 mm
Cable outlet version
Brush bar
Nominal size for device installation units
9
Smallest selling unit: 1 piece
1piece
piece
Description
Height-adjustable cassette of nominal size 9 with cord outlet via brush bar for installation of accessories in dry-cleaned floors. Up to 10 installation devices of type FLF can be installed.
Technical data
Dimensions
| Length | 243 mm |
|---|---|
| Width | 243 mm |
| Height | 110 mm |
Technical data
| Floor height, min. | 110 mm |
|---|---|
| Floor height, max. | 155 mm |
| Floor covering thickness | 25 mm |
| Height-adjustment range, min. | 110 mm |
| Height-adjustment range, max. | 155 mm |
| Number of installable devices | 12 |
| Decouplable | no |
| Length of installation dimensions | 242,8 mm |
| Wide installation dimensions | 242,8 mm |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Dry |
| Number of mounting boxes | 3 |
| Installation depth | 110 mm |
| Cable outlet version | Brush bar |
| Number of cable outlets | 1 |
| Device support to accept mounting boxes | yes |
| Protection rating IK code | IK10 |
| Heavy-duty version | no |
| Nominal size for device installation units | 9 |
| Protection rating (IP) when used | IP10 |
| Protection rating (IP) when unused | IP10 |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 5,000 N |
| Cover version | Square |
| ROHS-conformant | Exempt |
| Dimension | 243x243mm |
| Material | Stainless steel 1.4301 |
| Product series | RKS |
Environmental Data
21,5276 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 21,5276 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 21,5276 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (3)
Declarations (2)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Floor height, min.
Floor height, max.
Floor covering thickness
Cable outlet version
Nominal size for device installation units
Item no.
RKS BN V9 25
110
155
25
Brush bar
9
7406603
RKS BN V9 25
Item no.
7406603
Floor height, min.
110
Floor height, max.
155
Floor covering thickness
25
Cable outlet version
Brush bar
Nominal size for device installation units
9
